Premium Fiber Patch Cords
PRMPC
Premium Fiber Optic Patch Cords are designed to interconnect or cross-connect networks within data centers, Broadband CATV, Passive Optical Networks (PON), WDM or DWDM multiplexing, FTTH, and more. Cord options include the LC Unibody with SPECTRO-LINK™ Technology with easy polarity reversal feature and push/pull grip.
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Assembly Type : Fiber Patch Cord
Connector : LC-LC|SC-LC|SC-SC|SC-ST|ST-ST|SC/APC-SC/APC|LC/APC-LC/APC|FC-FC|FC/APC-FC/APC
Family : Premium Plus
Fiber Type : OM1|OM3|OM4|OM5|OS2
Length : 1 meter|2 meters|3 meters|5 meters|10 meters|Custom
- Available in simplex, duplex, and pigtail configurations
- LC, LC Uniboot, LC/APC, SC, SC/APC, ST, FC and FC/APC connector options
- Quick-turn service for fast delivery
- TIA compliant color-coded connectors and boots
- Cable jacket and boots color-coded for easy ID of fiber
- Fiber options: OM1, OM3, OM4, OM5, and OS2
- 100% tested for insertion loss and single-mode for return loss
- Uniboot option includes reversible polarity feature, allowing polarity changes in the field without tools
- Uniboot design is ideal for high-density applications, and comes standard with 2.0 mm round cables
- Premium Plus Series cords include a Limited Lifetime Warranty when used with other Leviton cabling and installed by a Leviton certified contractor
- Other jacket colors available as custom with MOQ and lead time applicable