Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor Power Pack, 15 amp

OSP15-R30

15 Amp FL, 347 Volt AC 60Hz, Power Pack for Occupancy Sensor w/ HVAC Relay 0.5A 125VAC 1.0A 30VDC, Title 24 Compliant, ASHRAE 90.1 Compliant

Containing both a 24VDC supply and a 20A line voltage relay for most models, the Leviton compact power pack provides low voltage power and line voltage control for Leviton Occupancy Sensors. Versions include Auto-ON and Manual-ON inputs for occupancy sensors, Hold-ON and Hold-OFF capabilities, and a local input for momentary or maintained dry contact switches. The OSP Power Pack Series is also used to supply power to the OSA Add-A-Relay model. The Power Pack conveniently mounts in a knockout hole of a standard junction box. The unit can be placed inside or outside the junction box with a simple twist-on nut. The internal relay can control up to 20 Amps at either 120, 230, or 277 VAC ballast load, 15 Amp for 347 VAC ballast load.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Black

UPC Code: 078477166802
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Frequency : 60Hz

    Voltage : 347 VAC

  • Mechanical Specifications

    Color : Black

    Neutral Wire Connection : Required

  • Product Features

    Color : Black

    Product Line : OSP15

    Sensor Type : Power Pack

  • Standards and Certifications

    Title 24 Compliant : Yes

  • Power supply for all OS Series Occupancy sensors and Add-A-Relay
  • Switches incandescent, magnetic and electronic fluorescent, magnetic and electronic low-voltage and motor loads
  • Compact size and light weight allows easy mounting through knockout in junction box (from either inside or outside junction box) with a simple twist-on nut. Unit is also approved for mounting in ballast channel cavity.
  • Single or multiple luminaire control from one or more sensors
  • Companion Add-A-Relay provides additional load capacity
  • HVAC Relay for signaling energy management systems and controls
  • Zero crossing circuitry provides increased durability
  • CUL/US, FCC and NOM Certified
  • Meets ASHRAE Standard 90.1 requirements
  • Backed by a Limited 5-Year warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications