Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor Power Pack, Super Duty, Auto-ON, Manual-ON, Local Switch, and Photocell inputs

OPP20-RD4

20A Power Pack for Occupancy Sensors features include Auto ON, Manual ON, Local Switch, Photocell, Latching Relay; Line Voltage Input: 120/208/220/230/240/277V, 50/60Hz; Low Voltage:(24VDC)Input-2mA, Output-225mA. Housing: 1/2" Threaded nipple w/locknut (fits on or in a 4" sqr box), RoHS Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant, Color: Gray

The Leviton OPP20 Super Duty Power Pack is the first power pack designed to control virtually any lighting or receptacle circuit load to meet today’s challenges for solid state lighting control and tougher code requirements for unmatched performance and durability. The Power Pack models are cost-effective with simplified energy management tools for daylight harvesting and energy management.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: Gray

UPC Code: 078477634028
Country of Origin : China

Product Information

  • Electrical Specifications

    Control Input : 2mA, 24VDC

    Frequency : 50/60Hz

    Input Power : 120-230-277VAC, 50/60 Hz

    Load Rating : 20A 2400W @ 120V – Resistive, 20A 2400W @ 120V – General Purpose, 20A 2400W @ 120V – Incandescent, 20A 2400W @ 120V – Fluorescent, 16A 1920VA @ 120V – Electronic Ballasts, 16A 1920W @ 120V – LED, 20A 5540W @ 277V – Resistive, 20A 5540W @ 277V – General Purpose, 20A 5540VA @ 277V – Fluorescent, 16A 4430VA @ 277V – Electronic Ballasts, 16A 4430W @ 277V – LED, 1/2 HP @ 120V – Motor Load, 2 HP @ 240/277V – Motor Load, Suitable for general purpose plug load control - 20A 2400W @120V - Can be used to comply with NY LL48, IECC, ASHRAE 90.1 and Title 24, Part 6 daylight harvesting, demand response, bi-level switching and receptacle control requirements

    Neutral Wire Connection : Required

    Output Power : 225mA, 24VDC, 5.4W

    Voltage : 120/230/277 VAC

  • Environmental Specifications

    Operating Temperature : 32° to 122°F (0° to 50°C)

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Construction : Case: high impact, UL rated plastic - Relay: 60A rated magnetic latching relay; silver alloy contacts - Wire: 6" leads, 18AWG input; 14AWG load; LV connections: 8" leads 22AWG

    Relay Type : Latching

    Size : Height 2.40" (60.96mm), Width 3.81" (96.80mm), Depth 1.43" (36.37mm)

  • Product Features

    Application : Can be used to comply with NY LL48, IECC, ASHRAE 90.1 and Title 24, Part 6 daylight harvesting, demand response, bi-level switching and receptacle control requirements, Auto-ON/auto-OFF with local switch, Manual-ON/auto-OFF with local switch

    Color : Gray

    Feature : Exclusive patented self-detect configurable local switch input - momentary or maintained, Configurable for auto-ON and manual-ON occupancy sensor inputs, Photocell ready

    Grade : Commercial

    Power Pack : Auto-ON, Manual-ON, local switch, and Photocell input

    Product Line : OPP20

    Sensor Type : Accessory

  • Standards and Certifications

    Listings : UL/cUL Listed, FCC Certified, NOM Certified, can be used to comply with NY LL48, IECC, ASHRAE 90.1 and Title 24, Part 6 daylight harvesting, demand response, bi-level switching and receptacle control requirements, RoHs Compliant

    Title 24 Compliant : Yes

  • Type

    Product Type : Power Pack

  • Warranty

    Warranty : 5-Year Limited

  • First true industry-exclusive “fail safe” design assures lights ON meeting life safety requirements of NFPA 101
  • Robust power pack meets intense plug load control requirements of CA Title 24/ASHRAE 90.1
  • Industry exclusive Switched Daylighting Power Pack models for use with Wall Switches, Occupancy Sensors and Photocells
  • Robust and reliable mechanical latching relays specifically designed to operate LED’s and high inrush electronic ballast loads
  • Surpasses industry standards for short circuit protection (NEMA 410 16 Amp ballast overload testing)
  • Tested to exceed 1.5 million switching cycles under standard load
  • Built in manual ON switching control to meet CA Title 24 standards
  • Models support a wide range of applications including switched daylighting, occupancy sensing control, bi-level switching, and metering/mechanical applications
  • Overloaded at 16A

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications