Loading...
Product added to your list. To view the list, Click Here

Vacancy Sensor, Line Voltage, PIR, Ceiling Mount, 1500SF, 120-277V, Provolt™

O3C15-IDW

DISCONTINUED

Discontinued Product. Vacancy Sensor, Provolt™ Lighting Control, Line Voltage, 8'-12' Ceiling Mount, Passive Infrared, 1500 sq ft, Daylighting, Auto-Calibration, 120-277V AC/CA 50/60HZ. UL/CE, RoHS & CEC Title 20/24 Compliant. Color: White.

The Leviton Provolt™ Series combine line voltage vacancy sensors into a self-contained lighting control unit. The integrated design alleviates the need for separate power pack and vacancy sensor wiring making it a low-cost, efficient energy solution for new construction and retrofits.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

UPC Code: 078477642641
Country of Origin : China

Product Information

  • Electrical Specifications

    Current Consumption : 60-30mA

    Frequency : 50/60Hz

    Load Rating : 120V, 50/60Hz: 8A, Electronic Ballast, 800W/VA, Tungsten, Ballast, 1/4 HP Motor - 230V, 50Hz: 6A/6AX, Electronic Ballast, Magnetic Ballast, 1/3 HP Motor - 277V, 50/60Hz: 5A, Electronic Ballast, 1200VA, 1/3 HP Motor

    Neutral Wire Connection : Required

    Voltage : 120/230/277 VAC

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 90% non-condensing

    Storage Temperature Range : -15° to 160°F (-26° to 71°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.80" (121.92mm), Depth 2.39" (60.71mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 1500

    Pattern : 360°

  • Product Features

    Application : Code Compliance,Manual ON/Auto OFF

    Color : White

    Feature : Passive Infrared (PIR) Line Voltage

    Grade : Commercial

    Mounting : Ceiling Mount

    Product Line : Provolt

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Vacancy, Photocell

    Time Delay : 30s-30m

    Title 24 Compliant : Yes

    Vacancy Sensor : Yes

  • Standards and Certifications

    Listings : Can be used to comply with Title 24, Part 6 vacancy sensing requirements, UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL listed, CE compliant, NOM certified, RoHS compliant, NY LLC48 compliant

  • Type

    Product Type : Vacancy Sensor and Photocell

  • Warranty

    Warranty : 5-Year Limited

  • Auto-Adapting: Time delay and sensitivity are continually adjusted to occupancy pattern of use
  • Configurable for Manual ON/Auto OFF
  • Vacancy Sensing Time Outs:
  • Delayed OFF Timer: The sensor will turn lights OFF if no motion is detected after a specified time
  • Exclusive Walk-through Feature: Provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy
  • False Detection Timer: (PIR) The PIR scans for movement and shuts lights off after 31 minutes preventing false triggers from HVAC systems
  • Time delay and saved settings are protected during power outages and will return to the last known state
  • Output short circuit protection
  • Industry-exclusive self-configuring local manual switch input: Momentary or maintained switches are supported
  • Adjustable Time Delay: 30s, 5min, 10min, 20min, 30min
  • Test Mode for simplified commissioning
  • Manual Switch and Emergency Override are Class 1 or Class 2 circuits. Class 2 circuits provided for flexibility
  • Industry-exclusive “fail-safe” circuitry: In the event of product failure, Return-to-Closed feature causes the relay to default ON which eliminates life safety concerns
  • Industry-exclusive H.I.S. (High Inrush Stability) technology designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service
  • Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays
  • Lenses on PIR models are easily replaceable and color-coded red (mid range) for contractors and end-users to easily identify lenses from the ground

Related Videos

ODC Sensor - What's in the Box
How to Configure the ODC Sensor
How to Install an ODC Sensor
How to Set the Photocell for the ODC Sensor

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications