Loading...
Product added to your list. To view the list, Click Here

20 Amp, 125 Volt, Wiring Module for Lev-Lok® Receptacles

MSTWL-A

20 Amp, 125 Volt, 2P, 3W, Wiring Module for Lev-Lok Receptacles, 6" THHN #12 AWG Stranded Wire Leads - WHITE

The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.

UPC Code: 078477427248
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Applicable Standards

    UL Listed : File E13399

  • Material Specifications

    Contacts : Solid Brass

    Housing Material : Polycarbonate

  • Mechanical Specifications

    Wire Leads : 6” THHN

  • Product Features

    Brand : Lev-Lok

    Device Type : Wiring Module

Related Videos

Lev-Lok Modular Switch and Receptacle
Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications