e2XHD Mini Panel
E2XMB-D12
The e2XHD UTP Mini Panel provides e2XHD cassette compatibility, allowing for copper and fiber connectivity in a single unit. The e2XHD Mini Panel will accommodate two e2XHD cassettes for either copper or fiber connectors. Flexible mounting options allow the e2XHD Mini Panel to be installed in a variety of wall-mount, rack, or cabinet applications.
Color: Black
UPC Code: 078477682395
Country of Origin : United States
Product Information
Product Features
Category : Fiber
Color : Black
Labeling : Silk-screened port numbers only
Panel Shape : Flat
Ports : 12
RU : 0
Shielding : Universal
Termination : Cassette-Based
- Consumes no horizontal rack space
- Compatible with QUICKPORT™ copper and fiber connectors for maximum versatility
- Can share mounting hardware with existing equipment such as servers if necessary
- Accepts e2XHD cassettes for a wide range of fiber and copper connectors within a single device
- Can mount on back rail of cabinet, on the wall, to a rack or under the floor for maximum versatility
- Accommodates UTP copper solutions
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors