Loading...
Product added to your list. To view the list, Click Here

Decora Smart Dimmer Plug, Indoor, Z-Wave Plus

DZPD3-2BW

Indoor Decora Smart Plug-in Dimmer with Z-Wave Plus Technology

The Leviton DZPD3 is a Z-Wave Plus enabled plug-in dimmer, ideal for any residential setting that needs remote dimming of table and floor lamps up to 300W, including Incandescent, LED, Incandescent and Compact Fluorescent loads. It uses the latest generation of Leviton’s dimming technology for smart lighting control, engineered to function with extremely sensitive, low-wattage light sources, such as a strand of holiday lights, ensuring LEDs do not glow when off. The DZPD3 is fully compatible with Wink, SmartThings and Amazon Echo (requires Wink or SmartThings Hub), as well as all other certified Z-Wave controllers, security systems, gateways, and hubs. Attach one or multiple DZPD3 devices to these controllers to provide automation and remote access. The button on the front of the DZPD3 is utilized for including/excluding the device in a Z-Wave network as well as manual on/off control of the connected device. Schedule or dim your plug-in lamps from anywhere. Automate plug-in lamps and holiday lighting without any new wiring - simply plug in the device and enroll it to the compatible Z-Wave hub. In addition to universal lighting support, the DZPD3 features two-way feedback, is scene capable, and is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide inclusion, and over the air updates. Also features transient surge suppression built-in. The DZPD3 is rated for CFL and LED loads up to 100W; incandescent up to 300W. 120V, 60Hz, neutral required. The Leviton DZPD3 is universally supported by most home automation and security systems with Z-Wave energy management technology. Leverage the entire Decora Smart with Z-Wave family including in-wall and plug-in devices for a complete system. With a compatible hub like Samsung SmartThings or Wink, you can also utilize Amazon Alexa voice control. Have Questions? Search the knowledge base.

UPC Code: 078477877906
Country of Origin : China

Product Information

  • Product Features

    Feature : Indoor Only

    Hub Required : Yes

    Product Line : Decora Smart

    Smart Home Protocol : Z-Wave Plus

    Type : Plug-in Dimmer

    Warranty : 5 Year Limited

    Works With : Alexa, Google Home, SmartThings, Wink, Ring

  • Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately)
  • 100W Dimmable LED/CFL, 300W Incandescent
  • 5 Year Limited Warranty
  • Z-Wave Plus Certified with manual on/off control
  • Transient surge suppression built-in

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications