Loading...
Product added to your list. To view the list, Click Here

Decora Countdown Timer Switch Faceplate - Gray

DTKIT-G

Leviton's Decora Countdown Timer Switch Faceplate is designed for an easy, cost effective way to change the color of Decora Countdown Timer Switches without having to install a new device. It’s as easy as removing the current face and snapping on the new color - Gray

  • CONVENIENT – fast and easy color change
  • FLEXIBLE – compatible with Decora Countdown Timer Switches
  • COST EFFECTIVE – change color without removing the device
  • VERSATILE - available in 6 colors: white, ivory, light almond, gray, black and brown

Color: Gray

UPC Code: 078477354629
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Gray

  • Compatible with Decora Countdown Timer Switches model numbers: DT115, DT130, DT160, DT102, DT104, DT112, DT230, DT260, DT202, DT204, DT212
  • It's as easy as removing the current timer faceplate and snapping on a new color
  • A cost effective way to change the color without having to install a new device
  • Countdown Timer faceplates are available in 6 colors: white, ivory, light almond, gray, black and brown

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications