Loading...
Product added to your list. To view the list, Click Here

Indoor Decora Smart Zigbee 3.0 Certified Plug-in Dimmer

DG3HL-1BW

Leviton’s Decora Smart family of Zigbee enabled lighting controls are the perfect addition to any smart home automation system using a Zigbee hub, gateway, or controller. The DG3HL Decora Smart 300W Plug-In Dimmer is Zigbee 3.0 certified and includes the latest in Zigbee technology for inter-operability and network security. Zigbee uses mesh networking technology to provide quick, reliable, and secure communication to a wide variety of Zigbee certified smart products such as sensors, thermostats, locks, and more. With the DG3HL, dim and brighten table and floor lamps from 0-100% or turn lights on and off wirelessly as part of a Zigbee network. The DG3HL is compatible with incandescent and LED / CFL lighting loads. When paired with a Zigbee compatible hub, gateway, or controller, the DG3HL dimmer provides remote lighting control from anywhere and can be included in scene-based lighting, schedules, and other smart home activities – such as automating your plug-in lamps and holiday lighting without any new wiring – simply plug-in the device and pair to a compatible Zigbee hub, gateway, or controller. Have Questions? Search the knowledge base.

UPC Code: 078477269862
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Load Rating : 100W LED/CFL, 300W Incand/Halogen

    Termination : Plug-In

    Voltage : 120VAC, 60Hz

  • Material Specifications

    Color : White

  • Product Features

    Brand : Decora Smart Zigbee

    Device Type : Plug-In Smart Dimmer

    Grade : Residential

    Hub Required : Yes

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Zigbee 3.0

  • Warranty

    Warranty : Five-Year Limited

FEATURES AND BENEFITS

 

  • Provides polarized 300W-120VAC NEMA 5-15R receptacle
  • Indoor Use Only
  • Protected memory maintains ON/OFF status of loads during minor power fluctuations
  • LED Control Button for visual feedback and manual On/Off control
  • Zigbee 3.0 Certified