Loading...
Product added to your list. To view the list, Click Here

Decora Digital 15A Light Switch, Single Pole or 3-Way/Multi-location, White, Ivory and Light Almond faceplates included

DDS15-BDZ

DISCONTINUED
Decora Digital Switch and 24 hour Timer 1800W Incandescent (120V), 15A Fluorescent (120V), 6A Fluorescent (277V), 5A 600W LED/CFL (120V), 15A Resistive (120V), 1/2 HP Motor (120V), Single Pole and 3-way/multi-location control with LED locator. White face assembled on device, Ivory and Light Almond faces included. Neutral wire required The next generation of lighting control technology is here with the new Decora® Digital Controls with Bluetooth® technology - a powerful device combining the best of Leviton dimmer and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time lighting for daily activities or to ensure a “lived-in” look while away. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.

*30-foot Bluetooth range: Range may vary depending on specific conditions on installation, configuration of walls, obstacles and other factors. Have Questions? Search the knowledge base.

Color: White, Ivory, Light Almond

UPC Code: 078477728529
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Action : Rocker Switch for ON/OFF

    Amperage : 15 A

    Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T

    Color : White, Ivory, Light Almond

    Feature : Single-Pole, 3-Way or More Applications

    Grounding : Grounding

    LED Color : Green

    Light : LED Indicator

    Load Rating : 1800W Incandescent, 15A Fluor (120V), 6A Fluor (277V), 600W LED/CFL, 15A Resistive, 1/2 HP Motor

    Load Type : Incandescent, LED, CFL, Fluorescent, Resistive, Motor

    Ordering Notes : Incl White, Ivory and Light Almond Color Kit

    Pole : 1

    Standards and Certifications : CSA, NOM, Bluetooth SIG, FCC

    Style Name : Decora

    Termination : Side

    Timer Type : 24 Hour

    Torque Range : 14 – 18 in.-lbs

    Type : Switch

    Voltage : 120/277 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wireless Connectivity : Bluetooth

    Wiring Notes : Neutral required

  • App is Compatible with Apple and Android smartphones or tablets
  • Uses simple, intuitive on-screen menu options
  • Individually control and program switches within the home
  • Each device can be uniquely named for easy identification
  • Flexibility to program timed events weekdays,weekends or any combination of days at set or random times
  • Astronomical clock automatically adjusts to local sunrise/sunset times
  • Automatic daylight saving time adjustment
  • Countdown sleep timer can be set for up to 12 hours
  • LED locator light can be turned off via app
  • Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
  • No fins for multi-gang installation
  • Built-in radio/TV interference filter
  • Neutral wire required

  • US8944859

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Answer Series - Single Pole vs. 3-way Controls
Leviton Answer Series All about Timers
Automate your lights with a Leviton Timer Switch
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications