Loading...
Product added to your list. To view the list, Click Here

Decora Digital Dimmer Switch for 0-10V LED, Mark 7 Florescent Ballasts

DD710-BDZ

Decora Digital Preset 0-10V Dimmer for use with LED or Fluorescent Ballasts and Power Supplies, suitable for use with Class 1 or Class 2 wiring, 950VA @ 120VAC and 1350VA @ 277VAC Fluorescent, 10A LED/Electronic Ballast 120/277VAC, 60Hz, 50mAmps maximum sinking current, single pole or 3-way control when used with the DD00R companion dimmer - White, Ivory & Light Almond
  • INNOVATIVE – Designed for use with LED fixtures using 0-10V power supplies
  • ADVANCED – No power pack required for switching
  • EXCEPTIONAL – Superior quality and dimming performance
  • FLEXIBLE – Control and program settings manually or using app
Have Questions? Search the knowledge base.
UPC Code: 078477769386
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Action : Soft-On, Fade-Off. Rocker Switch for ON/OFF, Dimmer bar for lighting level control

    Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Color : White, Ivory, Light Almond

    LED Color : Green

    Light : LED Locator and Brightness Display

    Load Rating : 8A (120V) 950VA, 5A (277V) 1350VA

    Load Type : Electronic 0-10VDC Fluorescent and 0-10VDC LED Power Supply

    Ordering Notes : Included White, Ivory and Light Almond Color Kit

    Preset : Slide bar preserves desired lighting level

    Standards and Certifications : CSA, NOM, Bluetooth SIG, FCC

    Style Name : Decora

    Switch Type : Single-Pole, 3-Way or More Applications

    Timer Type : 24 Hour and Countdown

    Type : Dimmer

    Voltage : 120/277 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wireless Connectivity : Bluetooth

    Wiring Notes : Neutral required

  • Use only with appropriate LED 0-10V dimmable power supplies/drivers, Advance Transformer 120/277V Mark 7® 0-10V ballasts or OSRAM Sylvania QUICKTRONIC® or HeliosTM electronic ballasts
  • Dual voltage 120V/277V; 50mAmps maximum sink current
  • Digital circuitry provides programmable soft fade on and fade off
  • Ability to set maximum light level for energy savings
  • Customize the dimming range of LED bulb(s) using the minimal light level adjustment
  • Control and program settings manually or using 
  • App uses simple, intuitive on-screen menu options and is compatible with Apple and Android smartphones or tablets
  • Flexibility to program timed events weekdays, weekends or any combination of days at set or random
  • Astronomical clock automatically adjusts to local sunrise/sunset 
  • Automatic daylight-saving time 
  • Countdown sleep timer can be set for up to 12 
  • LED locator light can be turned off via 
  • Dimmer brightness display can be turned off via 
  • Single pole or 3-way/multi-location control with Decora Digital companion dimmer (sold separately)
  • No fins for multi-gang installation
  • Built-in radio/TV interference filter

  • US10062528
  • US10062528
  • US7683755
  • US7683755
  • US9329607
  • US9329607
  • US9767973
  • US9767973

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: Family Vacation
Leviton Presents: Just Cool Off
Leviton Presents: Not In My House!
Introducing Decora® Digital Controls with Bluetooth® Technology
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton 0-10V Dimmers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications