Loading...
Product added to your list. To view the list, Click Here

Decora Smart Switch Companion with Locator LED for Multi-Location Switching, 120/277VAC, 60Hz

DD0SR-DLZ

The Decora Switch Companion is designed for use in a multi-location application only and must be used with a Leviton Decora Smart or Decora Digital switch, dimmer or fan speed control allowing the lighting or fan to be controlled from more than one location. The LED locator light makes it easy to spot in the dark and its stylish look is compatible with Leviton’s other Decora devices and wallplates (sold separately). White face assembled on device with ivory and light almond face plates included. Change the color of the switch at any time by ordering a new face plate color change kit (DDKIT-S). Face plate colors include white, ivory, light almond, gray, black and brown.

  • PRACTICAL – Turn lights or fan on/off from multiple locations
  • VERSATILE – Can use in 3-way or up to 4 additional locations when used with Decora Smart (Z-Wave, Wi-Fi, Zigbee, HomeKit) OR Decora Digital switches, dimmers, or fan speed controls.
  • INTUITIVE – Locator LED illuminates when load is off making it easy to locate in the dark
  • ROBUST – Dual voltage 120/277 VAC. Neutral wire required for installation

Have Questions? Search the knowledge base.

Color: White, Ivory, Light Almond

UPC Code: 078477728512
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Action : Rocker Switch for ON/OFF

    Available Colors : White-W, Ivory-I, Light Almond-T, Gray-G, Black-E, Brown-B

    Color : White, Ivory, Light Almond

    Color Change Kit : DDKIT-S

    Feature : 3-Way or Up to 4 Location Applications

    Grounding : Grounding

    LED Color : Green

    Light : LED Locator

    Pole : 3

    Standards and Certifications : CSA, NOM, FCC

    Style Name : Decora

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Companion Device

    Voltage : 120/277 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wiring Notes : Neutral required

  • The Decora Switch Companion must be used with a primary Decora Smart (Wi-Fi, Z-Wave, HomeKit or Zigbee) or Decora Digital switch, dimmer or fan speed control
  • Dual voltage for 120VAC and 277VAC applications
  • For use in 3-way or up to 4 additional locations
  • Locator LED illuminates when load is off making it easy to locate in the dark
  • Intuitive operation and digital circuitry provide convenient and easy on/off operation
  • Neutral wire required for installation. Neutral wires are typically two or more white wires in an electrical box. If you are unsure, consult an electrician
  • White face assembled on device, Ivory and Light Almond faces included

  • US8944859
  • US7683755

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Presents: Decora® Smart Dimmer and Switch Companion Devices
Leviton Answer Series - Single Pole vs. 3-way Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products