Loading...
Product added to your list. To view the list, Click Here

Decora Smart Dimmer Switch Companion for Multi-Location Dimming with Locator LED, 120/277VAC, 60Hz

DD00R-DLZ

The Decora Dimmer Companion is designed for use in a multi-location application only and must be used with a Leviton Decora Smart or Decora Digital dimmer or fan speed control allowing the lighting or fan to be controlled from more than one location. It works using digital circuitry that provides soft fade on/fade off, intuitive operation and a stylish form factor that is compatible with Leviton’s Decora wallplates (sold separately). Change the color of at any time by ordering a new face plate color change kit (DDKIT). Face plate colors include white, ivory, light almond, gray, black and brown.

  • PRACTICAL – Turn lights or fan on/off and control brightness or fan level (Must be used with a Decora Smart or Decora Digital dimmer or fan speed control)
  • VERSATILE – Can use in 3-way or up to 4 additional locations
  • STYLISH – Matches look of main dimmer for seamless appearance
  • ROBUST – Dual voltage 120/277VAC, neutral wire required for installation

Have Questions? Search the knowledge base.

UPC Code: 078477728536
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Action : Rocker Switch for ON/OFF, slide bar for lighting level control

    Available Colors : White-W, Ivory-I, Light Almond-T, Gray-G, Black-E, Brown-B

    Color : White, Ivory, Light Almond

    Color Change Kit : DDKIT

    LED Color : Green

    Light : LED Locator and Brightness Display

    Ordering Notes : Included White, Ivory and Light Almond Color Kit

    Preset : Slide bar preserves desired lighting level

    Standards and Certifications : CSA, NOM, FCC

    Style Name : Decora

    Switch Type : 3-Way or Up to 4 Location Applications

    Torque Range : 14 – 18 in.-lbs

    Type : Companion Device

    Voltage : 120/277 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wiring Notes : Neutral required

  • Decora Dimmer Companion must be used with a Decora Smart or Decora Digital dimmer or fan speed control
  • Dual voltage for 120VAC and 277VAC applications
  • For use in 3-way or up to 4 additional locations
  • LED Locator and Brightness Display tracks main dimmer
  • Digital circuitry provides soft fade on/fade off
  • Neutral wire required for installation
  • White face assembled on device, Ivory and Light Almond faces included

  • US9767973
  • US7683755
  • US9329607
  • US8944859
  • US10062528

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Presents: Decora® Smart Dimmer and Switch Companion Devices
Leviton Answer Series - Single Pole vs. 3-way Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications