Loading...
Product added to your list. To view the list, Click Here

Decora Smart Z-Wave 600W Dimmer

DZ6HD-1BZ

DISCONTINUED Suggested Replacement SKUs:

The Leviton DZ6HD is a Z-Wave Plus enabled universal dimmer designed for residential lighting applications.

The Leviton DZ6HD is a Z-Wave Plus enabled universal dimmer designed for residential lighting applications. It uses the latest generation of Leviton’s dimming technology for smart lighting control, engineered to function with extremely sensitive, low-wattage light sources, such as a single LED bulb in a hallway or a strand of holiday lights, ensuring LEDs do not glow when off. The DZ6HD is fully compatible with Wink, SmartThings and Amazon Echo (requires Wink or SmartThings Hub), as well as all other certified Z-Wave controllers, security systems, gateways, and hubs. Attach one or multiple DZ6HD devices to these controllers to provide automation and remote access.
In addition to universal lighting support, the DZ6HD features two-way feedback, is scene capable, and is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide inclusion, and over the air updates. Includes 49 different fade rates and features user pre-sets for powering on and minimum brightness. Also features transient surge suppression built-in. Can be used in 3-way, multi-way circuit by using matching DD00R-DL remote dimmer. The UL required air gap switch disconnects power from load locally. It is concealed during normal operation and is accessible without moving the wall plate. Have Questions? Search the knowledge base.

UPC Code: 078477764923
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Load Rating : 300W LED/CFL, 600W Incand

    Neutral Required : Yes

    Termination : Wire Leads

    Voltage : 120VAC, 50/60Hz

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • Product Features

    Brand : Decora Smart Z-Wave

    Device Type : In-Wall Smart Dimmer

    Grade : Residential

    Hub Required : Yes

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Z-Wave

  • Warranty

    Warranty : Five-Year Limited

  • Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately)
  • 300W Dimmable LED/CFL, 600W Incandescent and Fluorescent, Z-Wave Plus Certified
  • 5 Year Limited Warranty
  • White and Light Almond color faces included
  • Color Change Kits (DDKIT) available in Black, Gray, Brown, Ivory
  • Multi-Location achieved using up to 4 remote units, DD00R-DL
  • Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional.

Related Videos

Leviton Presents: How to Install Decora Smart 600W Dimmer: DZ6HD, DW6HD, DH6HD
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications