Loading...
Product added to your list. To view the list, Click Here

8” LED Downlight with Motion Sensor

9866-B0W

LED Downlight with Motion Sensor, 18W - 120VAC, Energy Star Qualified – White

  • ENERGY EFFICIENT – Automatic ON/OFF Occupancy sensor – No wall switch required
  • USER FRIENDLY – Multiple sensor settings and 3 adjustable non-dimming color temperatures available (3000K, 4000K, 5000K)
  • EASY INSTALLATION – Slim profile, no ceiling box or J-box required
  • CONVENIENT – Suitable for damp locations. Can be used in both indoor and covered outdoor locations with no direct exposure to moisture
UPC Code: 078477877456
Country of Origin : China

Product Information

  • Mechanical Specifications

    Terminal Accom. : AWG 18

    Torque Range : 12-14 inch pounds

    cETLus : cETLus Listed

  • Standards & Certifications

    Certification : Energy Star Certified

    FCC : FCC CFR Title 47 Part 15 Subpart B

    ICES : ICES-005: Issue 5

    NEC : Meets NFPA® 70, NEC® Section 410.16, C (1) Requirements

    NOM : NOM

  • Warranty

    Warranty : 5-Year Limited Warranty

  • Material Specifications

    Cam : Polycarbonate

    Grounding Screw : Stainless iron M4*6mm

    Product ID : Printed on label

    Strap Material : Aluminum

  • Environmental Specifications

    Body Material : Aluminum, Polycarbonate

    Operating Temperature : -20⁰C to 40⁰C

    Storage Temperature : -40°C-60°C

  • Product Features

    Color : White

    Color Temperature : 3000K, 4000K, 5000K

    Device Type : Downlight

    Feature : LED Occupancy Sensor

    Flammability : UL94, 5VA

    Grade : Residential

    Lamp Output : 1440 Lumens

    Luminaires : 30,0000 Hours

    Rated Wattage : 18W, +/- 10% LED module

    Ratings : Indoor use and covered outdoor locations with no direct exposure to moisture

    Sensor Type : Occupancy

    Voltage : 120 VAC

  • Automatic ON/OFF Occupancy sensor – no wall switch required 
  • Switch free convenience and Energy Star Certified 
  • Offers multiple sensor setting options and 3 adjustable color temperature options for easy customization to suit the needs of the user (3000K, 4000K, 5000K)
  • Activates when motion is sensed within 5-6 feet and automatically turns off 30/180 seconds after no motion detected
  • Ambient light override in nighttime mode prevents sensor from switching lights ON when there is ample natural sunlight
  • 360° Field of View - Ceiling and wall mount compatible 
  • Resistant to nuisance triggering 
  • No recessed ceiling box or J-box required 
  • Can be used with 3 ½ or 4 ½ standard round ceiling box 
  • Indoor use: closets, laundry rooms, storage areas, staircases, basements, hallways, attics, and more
  • Outdoor use: covered porch or balcony, other covered outdoor areas with no direct exposure to moisture
  • Backed by a Limited 5-Year Warranty

Related Videos

Project of the Week Series – Motion/Vacancy Sensors