9864-LED
DISCONTINUED
Suggested Replacement SKUs:
LED Ceiling Occupancy Sensor Lampholder with 8.7W LED Module, 8.7W-120VAC, 60Hz - White
The LED Ceiling Occupancy Sensor Lampholder features an 8.7 Watt LED module, making it the energy efficient, popular alternative to incandescent and CFL fixtures. The LED Ceiling Occupancy Sensor incorporates today's most wanted features and meets NFPA® 70, NEC® Section 410.16 C (1) requirements. When motion is detected, it automatically turning lights ON and turns the lights off after 3 minutes when the room is vacated. It is easy to install with pigtail leads and knockout holes for multiple ceiling box configurations. Designed for indoor use only, the device is ideal for closets, workrooms, basements, storage areas, utility rooms and attics.
Product Information
Updated
- No wall switch required, lights turn on automatically when motion is detected and off after 3-minutes of inactivity
- 284 degree field of view
- Mounting holes accommodate 3¼” and 4” box configurations
- Four mounting holes on housing to position for maximum coverage
- Pigtail leads for easy installation
- For indoor use only
- Convenient and energy efficient option for closets, workrooms, basements, storage areas, laundry/utility rooms and attics
- Two-year limited warranty
- Should be mounted in accordance with NEC code requirements. 6" clearance from the nearest point of a storage space (ie: shelf)
Related Videos
LED Occupancy Sensor – Installation
Project of the Week Series – Motion/Vacancy Sensors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors