9852-LED
LED Ceiling Pull-Chain Lampholder with GU24 LED Lamp and Guard, 10W-120VAC, 60Hz, Energy Star Qualified - White
LED Ceiling Lampholders offer the ideal lighting source for closets and other closed spaces. Available in keyless and pull chain models, they feature a 10 Watt LED bulb, making them an energy efficient, popular alternative to incandescent and CFL fixtures. The LED Ceiling Lampholders incorporate today's most desirable features and meet NFPA® 70, NEC® Section 410.16 C (1) requirements. They are easy to install with pigtail leads and knockout holes for multiple ceiling box configurations. Designed for indoor use only, these devices are a cost saving solution for lighting in closets, workrooms, basements, storage areas, utility rooms and attics.
UPC Code: 078477845363
Country of Origin : China
Product Information
Updated
Electrical Specifications
Lamp Wattage : 10 W
Mechanical Specifications
Mounting Orientation : Ceiling
Operator Type : Pull Chain
Product Features
Lamp Base : GU24
Lampholder Type : Ceiling Mount
Light Type : LED
Sequence : ON-OFF
-
Turns ON/OFF with pull chain (no ON/OFF switch required)
-
10W GU24 Squat Base LED Lamp
-
Built of tough thermoplastic
-
Four mounting holes on housing to position for maximum coverage
-
Pigtail leads for easy installation
-
Polycarbonate lamp guard
-
For indoor use only
-
Convenient and energy efficient option for closets, workrooms, basements, storage areas, laundry/utility rooms and attics
-
Three-year limited warranty
Related Products
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING