LED Ceiling Keyless Lampholder with GU24 LED Lamp and Guard
9850-LED
LED Ceiling Keyless Lampholder with GU24 LED Lamp and Guard, 10W-120VAC, 60Hz, Energy Star Qualified - White
LED Ceiling Lampholders offer the ideal lighting source for closets and other closed spaces. Available in keyless and pull chain models, they feature a 10 Watt LED bulb, making them an energy efficient, popular alternative to incandescent and CFL fixtures. The LED Ceiling Lampholders incorporate today's most desirable features and meet NFPA® 70, NEC® Section 410.16 C (1) requirements. They are easy to install with pigtail leads and knockout holes for multiple ceiling box configurations. Designed for indoor use only, these devices are a cost saving solution for lighting in closets, workrooms, basements, storage areas, utility rooms and attics.
UPC Code: 078477845356
Country of Origin : China
Product Information
Updated
Electrical Specifications
Lamp Wattage : 10 W
Mechanical Specifications
Mounting Orientation : Ceiling
Operator Type : Keyless
Product Features
Lamp Base : GU24
Lampholder Type : Ceiling Mount
Light Type : LED
- Keyless turns ON/OFF with wall switch
- 10W GU24 Squat Base LED Lamp
- Built of tough thermoplastic
- Four mounting holes on housing to position for maximum coverage
- Pigtail leads for easy installation
- Polycarbonate lamp guard
- For indoor use only
- Convenient and energy efficient option for closets, workrooms, basements, storage areas, laundry/utility rooms and attics
- Three-year limited warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors