Loading...
Product added to your list. To view the list, Click Here

Lampholder, Incandescent, Aluminum Shell, Medium Base, Keyless, Single Circuit

8004

DISCONTINUED

Medium Base Complete, Aluminum Shell Incandescent Lampholder, Keyless, Single Circuit, 1/8 IPS Tapped Bushing w/Set Screw, - Brass

UPC Code: 078477072547
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Availability : Distribution

    Color : Brass

    Finish : Polished Gilt

    Interior Material : Phenolic

    Screw Shell Material : Aluminum

    Shell Material : Aluminum

    Terminal Screws : Brass

  • Mechanical Specifications

    Construction : Complete

    Lamp Socket Base : Medium

    Mounting Type : Pipe Mount

    Operator Type : Keyless

    Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw

    Sequence : ON-OFF

    Set Screw Thread : 8-32

    Style Name : Electrolier

    Termination : 2 Terminal Screws

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Construction : Complete

    Finish : Polished Gilt

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Shell Lampholders

    Light Type : Incandescent

    Operator Type : Keyless

    Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw

    Sequence : ON-OFF

    Shell Material : Aluminum

    Standards and Certifications : UL/CSA

    Style Name : Electrolier

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications