Loading...
Product added to your list. To view the list, Click Here

523

High-Output Base, Double Contact, Standard Fluorescent Lampholder, Snap-In, Plunger, Quickwire 18AWG Solid or Str Tinned - White

UPC Code: 078477107713
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Contact Type : Plunger

    Mounting Type : Snap-In

    Panel Thickness : .035 - .050

    Rated Wattage : 660W

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Voltage : 1000 Volt

  • Product Features

    Availability : Distribution

    Base Material : Thermoplastic

    Body Material : Thermoset

    Color : White

    Contact Material : Silver-Plated Copper-Alloy

    Contact Type : Plunger

    Lamp Base : High-Output

    Lamp Contacts : Double Contact

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In

    Panel Thickness : .035 - .050

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications