Weatherproof Wallplate, 1-Gang
4976-GY
1-Gang Duplex Device Receptacle Wallplate, Weather-Resistant, Thermoplastic Nylon, Device Mount, Horizontal, Self-Closing Covers - GRAY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
UPC Code: 078477772188
Country of Origin : Mexico
Product Information
Product Features
Color : Gray
Construction : Plastic
Device Type : Straight Blade Receptacles
Gang : 1
Material : Thermoplastic Nylon
Mount : Device
Orientation : Horizontal
Standards and Certifications : UL/CSA
Type : Weather-Resistant
Warranty : 2-Year Limited
- Self-closing
- Impact resistant thermoplastic
- Weather-resistant gaskets
- Stainless steel springs
- Backed by a Limited 2-Year Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors