Loading...
Product added to your list. To view the list, Click Here

Cable Management Clip, Gray

49005-CMC

Leviton Cable Management Clip is designed for use with the Leviton standard Cable Management Bar. This installer-friendly design can be easily installed on the Leviton standard Cable Management Bar without any tools and allows discrete cable retention on the rear of the patch panels.

Color: Gray

UPC Code: 078477970478
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Accommodates 24 cables
  • Accommodates cable sizes of 0.180" to 0.346" in diameter
  • Easily snaps into the Leviton standard Cable Management Bar (49005-CMB, sold separately)
  • Secures discrete cables quickly, without cable ties or wraps
  • Improves label / legend visibility
  • Integrated bend radius control feature
  • Extended cable support channel with a cable tie stop for optional (user supplied) ties

Related Videos

Leviton Cable Management Clip

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications