Loading...
Product added to your list. To view the list, Click Here

Voice Grade QUICKPORT™ Jack, 8P8C, White

41108-RW8

USOC and Voice-Grade modular connectors snap into the entire Leviton QUICKPORT family of workstation housings. These include Multimedia Outlet System (with QUICKPORT module adapter), Decora® Inserts, patch panels, and patch blocks.

UPC Code: 078477834534
Country of Origin : United States

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

  • Material Specifications

    Body Color : White

    Body Material : High-Impact Fire-Retardant Plastic

    Contact Base Material : Phosphor Bronze

    Contact Sub-Surface Material : 100 microinches thick Nickel-Plated

    Contact Surface Material : 50 microinches thick Gold-Plated

  • Mechanical Specifications

    Cable Type : 8-Conductor UTP Copper USOC

    Position / Conductor : 8P8C

    Termination Type : 110 Punchdown

  • Performance Specifications

    Module Type : USOC Voice Grade

  • Product Features

    Body Color : White

    Cable Type : 8-Conductor UTP Copper USOC

    Contact Base Material : Phosphor Bronze

    Contact Sub-Surface Material : 100 microinches thick Nickel-Plated

    Contact Surface Material : 50 microinches thick Gold-Plated

    Module Style : Connector

    Module Type : USOC Voice Grade

    Position / Conductor : 8P8C

    Termination Type : 110 Punchdown

    Warranty : 1-Year Limited

  • Standards and Certifications

    CSA : Certified

    FCC : Part 68 Compliant

    NEC : Article 800 Compliant

    TIA/EIA : TIA-568-B

    UL : Listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications