390-1W
Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Pedestal, Screw Mount, Turn-Type, , 2-Screw Terminal - White
Product Information
Mechanical Specifications
Contact Type : Turn-Type
Mounting Type : Screw Mount
Rated Wattage : 660W
Termination : 2 Terminal Screws
Voltage : 600 Volt
Product Features
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Turn-Type
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Nut : 6-32 Zinc-Plated
Rated Wattage : 660W
Screw : 6-32 X 7/8 Zinc-Plated
Standards and Certifications : UL/CSA
Style Name : Pedestal
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E5833
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors