Loading...
Product added to your list. To view the list, Click Here

2006

Medium-Medium Base, One-Piece, Adapters and Extensions, Incandescent, Phenolic Lampholder, 1-3/16 Inch, To Be Used in Phenolic Sockets Only - Black

UPC Code: 078477395165
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Application : To Be Used in Phenolic Sockets Only

    Shell Material : Aluminum

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Mechanical Specifications

    Construction : One-Piece

    Extension Length : 1-3/16 Inch

    Lamp Socket Base : Medium-Medium

    Mounting Holes : 1-3/8 Inch

  • Product Features

    Application : To Be Used in Phenolic Sockets Only

    Availability : Distribution

    Color : Black

    Construction : One-Piece

    Extension Length : 1-3/16 Inch

    Lamp Base : Medium-Medium

    Lamp Socket Base : Medium-Medium

    Lampholder Type : Socket Adapters and Extensions

    Light Type : Incandescent

    Mounting Holes : 1-3/8 Inch

    Screw Shell Material : Aluminum

    Shell Material : Aluminum

    Standards and Certifications : UL/CSA

    Voltage : 250 Volt

    Warranty : 1 Year Limited

    Wattage Rating : 660W

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E13396

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications