Lampholder, Incandescent, Medium Base, Single Circuit, 660W-250V, Black Rubber
124-D
Incandescent lampholder, medium base, single circuit, 660W-250V; black rubber; with shoulder for clamp type shade; with two 6 inch 16AWG black and white leads, free ends stripped 3/4 inch.
UPC Code: 078477117590
Country of Origin : Mexico
Product Information
Mechanical Specifications
Termination : 6-Inch 16AWG Leads
Product Features
Lamp Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent