Loading...

SDS00-15W

DISCONTINUED

Discontinued Product. 5-Button Digital Switch, Title 24 compliant, ASHRAE 90.1 compliant, White

The Sector® 5-Button Digital Switch (SDS00-15W) is designed for manually controlling dimmable and non-dimmable lighting within a Sector® lighting system zone or group. The 5-button model has three lighting level selections for dimmable lighting (Max, Bright and Dim), as well as ON (Daylight Harvesting is on) and OFF buttons.
UPC Code: 078477432877
Country of Origin : United States

Product Information

  • Mechanical Specifications

    Mounting Type : Wall Mount

  • Product Features

    Product Line : Sector

    Product Type : Keypad

    Protocol : SectorNet

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Compatible with Decora Wallplates
  • Clean, Entry-Pad Design
  • Fits in a Single-Gang Wallbox
  • IR Receiver for Sector® Handheld Remote
  • Remote or Manual Configuration Capability
  • Ballasts, occupancy sensors, and control stations connect on a single bus, topology-free, and polarity-free, two conductors

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications