Loading...

Occupancy Sensor, Fixture Mount, PIR, High Bay, 2 Interchangeable Lenses and Aisle Mask, Cold Storage Model, White

OSFHU-CTW

High-Bay Fixture Mount Occupancy Sensor lighting control, Adjustable 360° Low Bay (8'-20') and High Bay (20'-40') Lenses, Aisle Mask, Cold Storage, Passive Infrared Technology, 120/208/220/230/240/277/347V; 50/60Hz. Quick-snap threaded nipple, Instant Start-up, Return-to-last state after power outage, Auto-Sensitivity gain from temperature increase, False-detection protection, Super Bright Green LED. USMCA Compliant, Commercial Grade - White, Title 24 Compliant, ASHRAE 90.1 Compliant

The OSFHU high-bay occupancy sensor is specifically designed for high mounted areas such as warehouses, manufacturing and other high ceiling applications. The OSFHU installs directly to an industrial fluorescent luminaire or an electrical junction box. It is a self-contained sensor and relay that turns individual light fixtures on or off based on occupancy in the detection zone. It comes with three interchangeable lenses for use in either a 360-degrees high-bay or 360-degrees low-bay general area or an aisle way. The OSFHU provides reliable coverage up to 40 ft. Mounting heights. The OSFHU is also available in a model for cold storage applications with temperatures as low as -40-degrees f. To improve the field-of-view for deep body fixtures, a separate offset adapter accessory (OSFOA-00W) can be used to position the sensor below the fixture body. The adapter simply snaps into a 1/2-inch knockout on the end of the industrial fixture to attach the sensor.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

UPC Code: 078477354377
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 800VA @ 120VAC Ballast, 1200VA @ 277VAC Ballast, 1500VA @ 347VAC Ballast, 2000VA @ 480VAC Ballast, Motor: 1/4 HP Load @ 120V

    Neutral Wire Connection : Required

    Voltage : 120-347 VAC

    Wiring : Line-Black, Load-Red, Neutral-White

  • Environmental Specifications

    Environment : Cold Storage

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : -40° to 160°F (-40° to 71°C)

  • Mechanical Specifications

    Color : White

    Construction : High-impact, injection molded plastic housing

    Grade : Commercial

    Mounting Type : Fixture Mount

    Sensor Mounting Configuration : External

    Size : Height 3.50" (8.99mm), Width 3.50" (8.99mm), Depth 1.25" (30.75mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 8-40 FT

    Pattern : 360°

  • Product Features

    Application : Cold Storage,Aisle,Warehouses,Manufacturing facilities,High ceiling applications

    Commissioning : Manual

    Mounting : Fixture Mount

    Product Line : OSFHU

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-20m

  • Standards and Certifications

    Listings : UL and CUL Listed (OSFHU models). Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy sensing requirements.

    Title 24 Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Quicksnap: built into the 1/2” nipple, this locking mechanism allows for the fastest and easiest mounting not requiring a threaded lock-nut
  • Reduce time and materials: easily reach the ballast at either end of the fixture without requiring more wire or connectors with the included 21” wire leads
  • Fast, easy time delay setting: can be set at any time without requiring power to the sensor; time delay is variable from 30s-20m
  • Instantly verify fixture operation and wiring connections: “instant ON” closing relay fires lamps in under 5 seconds
  • High Inrush Stability (H.I.S. Technology):
    • Zero crossing circuitry optimizes relay operation for reliable, long-life operation
    • Robust mechanical latching relay is durable for all load types
  • Adjusts the PIR sensitivity as ambient temperature rises to increase detection of heat movement through the field-ofview
  • Return to last state: for safety and energy savings, the OSFHU contains a latching relay so that in the event power is lost to the device, the device will return to the last known state of the relay
  • False detection intelligence: for increased energy savings and to mitigate nuisance tripping, the super bright LED indicates advanced detection has been activated and the lights will only turn ON when true occupancy has been determined

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications