Loading...

Smart Breaker Metering Accessory

LSBMA

Expand the remote monitoring capabilities of your Leviton Load Center to branch circuit breakers over 60A with the addition of a Smart Breaker Metering Accessory

  • INTUITIVE - My Leviton offers single app control of the control of the Leviton Smart Load Center and the Decora Smart™ Wi-Fi® product lines
Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477995099

  • Electrical Specifications

    Amperage : 15 A & 20 A

    Ordering Notes : 15 A or 20 A 1-pole breaker required for power supply

    Pole : 1

    Voltage : 120 VAC

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

Whole Home Energy Management Simplified with the Leviton Load Center + My Leviton App

Leviton Load Center Lowdown | Speed

Leviton Load Center Lowdown | Line Side Power

Leviton Load Center Lowdown | Future Proof

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications