Loading...

150A 2-Pole Thermal Magnetic Main Circuit Breaker

LM150-T

150A 2-Pole Main Circuit Breaker with Thermal Magnetic Trip Technology. 120/240V, 22kA Interrupt Rating

  • SAFE – Provides overload and short circuit protection for your home electrical system
  • CONVERTIBLE – All Leviton Load Centers come standard with 225A bussing, making it easy to adapt to project scope changes on the fly without changing load centers
  • PROPRIETARY – Designed for use with Leviton Load Centers
  • MODERN DESIGN – Matches our Indoor Load Center's white powder coated finish for a sleek, modern appearance

*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only

UPC Code: 078477225646
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 150 A

    Breaker Technology : Thermal Magnetic

    Operating Temperature : -40C to +70C

    Short Circuit Current Rating : 22 KA

    Type : Main

    Voltage : 120/240 VAC

  • Mechanical Specifications

    Weight : 2.83 lbs.

    Wiring : 6 AWG - 300 MCM Cu/Al

  • Product Features

    Warranty : 10-Year Limited

  • Standards & Certifications

    CSA-C22.2 No. 5-02 : Yes

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Molded Case Circuit Breakers

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications