20 Amp Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding
C8300-GY
Color: Gray
Product Information
AC Horsepower Rating
Amperage : 20 A
Dielectric Voltage : Withstands 3000 V minimum
Grounding : Self-Grounding
Horsepower Rating : 1 HP
Pole : 2
Temperature Rise : Max 30 °C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 3000 V minimum
Flammability : Rated V-0 per UL 94
Grounding : Self-Grounding
Operating Temperature : -40°C to 75°C
Pole : 2
Temperature Rise : Max 30 °C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Body Material : PBT Polyester Blend
Face Material : PBT Polyester Blend
Flammability : Rated V-0 per UL 94
Ground Clips : Brass
Ground Contacts : 0.030" Brass
Grounding Screw : #8 hex head, triple drive Brass
Line Contacts : 0.030" Phosphor Bronze
Mounting Screws : Triple-Drive Plated Steel
Operating Temperature : -40°C to 75°C
Strap Material : Steel
Terminal Clamps : Brass
Terminal Screws : #8 Triple-Drive Brass
Material Specifications
Body Material : PBT Polyester Blend
Face Material : PBT Polyester Blend
Ground Clips : Brass
Ground Contacts : 0.030" Brass
Grounding Screw : #8 hex head, triple drive Brass
Line Contacts : 0.030" Phosphor Bronze
Mounting Screws : Triple-Drive Plated Steel
Product ID : Ratings are permanently marked on device
Strap Material : Steel
Terminal Accom. : #14 AWG - #10 AWG
Terminal Clamps : Brass
Terminal ID : Brass - Hot, Green - Ground, Silver - Neutral
Terminal Screws : #8 Triple-Drive Brass
Termination : Back or Side Wire
Wire Type : Stranded or Solid
Mechanical Specifications
Color : Gray
Color / Feature : Gray
Device Type : Duplex Receptacle Outlet
Feature 4 : Indented Face
Grade : Heavy-Duty Hospital Grade
Product ID : Ratings are permanently marked on device
Terminal Accom. : #14 AWG - #10 AWG
Terminal ID : Brass - Hot, Green - Ground, Silver - Neutral
Termination : Back or Side Wire
Wire Type : Stranded or Solid
Product Features
ANSI : C-73
Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2. No. 42
Certification/Listing : cULus, NOM-ANCE
Color : Gray
Color / Feature : Gray
Device Type : Duplex Receptacle Outlet
Feature 4 : Indented Face
Grade : Heavy-Duty Hospital Grade
RoHS : RoHS Compliant
Standards & Certifications
ANSI : C-73
Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2. No. 42
Certification/Listing : cULus, NOM-ANCE
RoHS : RoHS Compliant
Warranty
Horsepower Rating : 1 HP
Warranty : 10-Year Limited
- CA2483480
- MX257790
- MX321216
- US6743029
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential