Female Receptacle, 313-777 MCM, Double Hole Bus Bar
49FR2-CE
Rhino-Hide 49 Series Single Pole Female Receptacle (Color Coded Metal Housing, Contact, & Dust Cap), Double Hole Bus Bar, Industrial Grade, 313MCM-777MCM Cable, 1000 Volt, 1135 Amp Max - BLACK
Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
- Cast aluminum powder-coated receptacle housing is color-coded for quick visual identification of circuit and phase connections
- TPV cap prevents contamination when receptacle is not in use
- Captive stainless steel clevis bracket accepts industry standard lockout; "X" versions feature 45° for easier access in smaller panels
Color: Black
Product Information
Electrical Specifications
Connector Termination : Bus Bar-Double Hole
Max. Amperage : 1135 Amp
Max. Voltage : 1000 Volt
Material Specifications
Bus Bar Contact : Silver-Plated High Conductivity Alloy
Bus Bar Insulator : Santoprene TPV
Clevis Pin : Stainless Steel
Dust Cap : Santoprene TPV
Housing Gasket : Rubber
Padlock Bracket : Stainless Steel
Receptacle Housing : Powder-Coated Cast Aluminum
Mechanical Specifications
Gender : Female
Product Features
Color : Black
Standards and Certifications
NEMA Rating : Type 3R
UL : Recognized Component
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential