Female Plug, 646 MCM
49F64-O
Rhino-Hide 49 Series Single Pole Female Connector (Contact, Insulator, & Dust Cap), Industrial Grade, Crimped, 646 MCM Cable, 1000 Volt, 1009 Amp Max - ORANGE
Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
- Color-coded connector insulator for quick visual identification of circuit and phase connections
- UV stable, high-performance TPV insulator resists cracking for greater service life
- Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change out
Color: Orange
Product Information
Electrical Specifications
Max. Amperage : 1009
Max. Voltage : 1000 Volt
Material Specifications
Cable Clamp : Stainless Steel
Connector Insulator : Santoprene TPV
Connector Retention Ring : Anodized Aluminum
Dust Cap : Santoprene TPV
Female Contact : Silver-Plated High Conductivity Alloy
Product Features
Color : Orange
Standards and Certifications
NEMA Rating : Type 3R
UL : Recognized Component