459
Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Butt-On, Screw Mount, Plunger, , 9-Inch 18-AWM TEW Wire Leads - White
Product Information
Mechanical Specifications
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Plunger
Mounting Type : Screw Mount
Screw : 6-32 X 3/8 Zinc-Plated
Termination : 9-Inch 18-AWM TEW Wire Leads
Wire Strip Length : 3/4 Inch
Product Features
Availability : Distribution
Color : White
Contact Type : Plunger
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Rated Wattage : 660W
Standards and Certifications : UL
Style Name : Butt-On
Termination : 9-Inch 18-AWM TEW Wire Leads
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
UL Listed : File E5833