Loading...

18 Series Female Panel Receptacle, 90-Degree, Threaded Stud, #2 to 4/0 AWG

18R22-G

18 Series Commercial Grade Female Panel Receptacle, 90-Degree, Threaded Stud, Ball Nose, Cable Size- #2 to 4/0 AWG, 600 Volt, 400 Amp - GREEN

UPC Code: 07847703289
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

  • Mechanical Specifications

    Cable Range : 2-4/0 AWG

    Connection Type : Threaded Stud

    Gender : Female

  • Product Features

    Color : Green

  • Standards and Certifications

    CSA Certified : File 152105

    UL Listed : File E-13399

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications