Loading...

15 Amp Toggle Switch, 3-Way, Canadian, Commercial Grade

1103-CW

3-Way Toggle Switch, Commercial Specification Grade, Framed, Canadian, 15 Amp, 120/277 Volt AC, Side Wire, Self-Grounding - White

Color: White

UPC Code: 06867911532
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Voltage : 120/277 VAC

  • Product Features

    Color : White

    Device Type : Toggle Switch

    Feature 3 : Framed

    Feature 4 : Canadian

    Function : 3-Way

    Grade : Commercial Specification Grade

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications