Loading...
Selected products added to your list. To view the list, Click here

Leviton Introduces New 2-Gang Poke-Through Floor Box System

New expanded floor box line offers ease of installation and superior performance in commercial applications

Melville, N.Y. November 10, 2020 – Leviton today announced the launch of its new poke-through floor box, the latest addition to the company’s floor box portfolio. The new system is designed to ease installation, provide maximum compatibility and offer superior performance in any commercial application.

Featuring industry-exclusive adjustable anchoring clips, Leviton’s poke-through floor box system eliminates a common installation issue that occurs when adjustments need to be made. With Leviton’s new device, installers simply loosen the anchoring clips to remove the device, allowing for major time savings when compared to existing solutions.

“A typical poke-through install requires several modifications, whether it is for re-alignments, inspections, or other adjustments,” said Tony Pulsonetti, director of product management, Leviton Commercial & Industrial. “Existing devices have sharp and rigid spikes that permanently lock the unit inside a cored, concrete hole. Because of that, a tremendous amount of effort is required to remove and adjust the device.”

The new poke-through floor box system has several other design features that help ease installation, including a two-piece construction that allows the device to self-level up to four degrees, eliminating a potential tripping hazard and unpleasant aesthetics. Pre-wired covers are also available for an even faster installation.

Once installed, durable aluminum covers provide superior performance and are available in five different configurations in four powder-coated finishes. The covers exceed UL scrubwater testing, UL crush testing (300lb) by over 300% and are ADA-compliant. The new system also has an industry-exclusive door-in-door cover design on both the standard and pre-wired versions, which hides the flip lids and allows the cover to remain flush, even when the outlets are in use.

Leviton’s new poke-through floor box system offers maximum compatibility. The 2-gang, 5-inch poke-through accommodates any standard or Leviton Decora™ single or duplex receptacle, as well as any Lev-Lok and QuickPort® insert. Unlike competitors, this system features multiple low voltage divider slots to accommodate different device widths.

Leviton’s new poke-through floor box system is backed by an industry-leading 5-year limited warranty and features a 2-hour fire rating.

For additional information on the poke-through floor box system, visit www.leviton.com/floorboxes.  

About Leviton Commercial and Industrial

Leviton’s comprehensive line of commercial and industrial-grade electrical wiring devices provide builders, contractors and specifiers with solutions engineered to withstand the most rigorous commercial environments and harshest industrial applications. Leviton manufacturers everything from commercial, industrial and hospital grade wiring devices, to surge protective devices, electric vehicle supply equipment, temporary power solutions, heavy duty motor starter switches, IEC and NEMA watertight rated devices and more. Learn more at www.leviton.com/commercial.

About Leviton

Every day, Leviton is engineering possibilities that make the future happen, meeting the needs of today’s residential, commercial, and industrial customers globally. From electrical, to lighting, to data networks, and energy management, Leviton develops thoughtful solutions that help make its customers' lives easier, safer, more efficient and more productive. Driven by its commitment to its customers, the ingenuity of its employees and the safety and quality of its products and solutions, with Leviton, the FUTURE IS ON. For more information, visit www.leviton.comwww.facebook.com/levitonwww.twitter.com/leviton, or www.youtube.com/Levitonmfg.