Loading...

Enhanced GFCI Protection

Reliable shock protection with additional features designed to enhance comfort, visibility, and functionality.

GFCIs with Guidelight

Soft illumination without losing valuable outlet space. Ideal for small bathrooms, kitchens, basements, and guest suites.

  1. Built-in automatic LED guide light
  2. Provides pathway illumination at night
  3. Frees up receptacles by eliminating plug-in nightlights

GFCIs with USB

Convenience of an added USB charging station. Perfect for kitchens and bathrooms. 

  1. Reduces the need for bulky wall adapters and charging bricks
  2. Helps minimize countertop, nightstand, and workspace clutter
  3. Charges phones, tablets, and other USB-powered devices directly from the outlet

Smart GFCIs

Sends notifications and trip alerts via the My Leviton app. Great for vacation homes.

  1. Allows users to check device status remotely through a connected app
  2. Delivers notifications to help keep users informed of device events and status changes
  3. Combines electrical safety with modern smart home functionality

Audible GFCIs

Sends an auditory notification when a trip has occurred or power has been disconnected. Perfect for out-of-the-way locations like basements or garages.

  1. Provides an audible alarm to help notify users when the device has tripped
  2. Helps increase awareness of protection status, especially in less frequently accessed locations
  3. Makes it easier to identify which device has interrupted power during a trip event

Combination Switch/GFCIs

Combines a GFCI outlet and switch in a single device. Perfect for kitchens, bathrooms and other tight spaces.

  1. Provides access to both power and switching from a single location 
  2. Reduces the need for multiple devices in a single-gang box
  3. Creates a cleaner, more streamlined installation appearance

Weather-Resistant GFCIs

Designed for outdoor use (should always be used with a while-in-use cover). 

  1. Designed to withstand exposure to rain, humidity, sunlight, and other outdoor conditions
  2. Durable, corrosion-resistant construction helps provide long-lasting performance 
  3. Ideal for outdoor patios, decks, garages, pool areas, and other wet or damp locations

Benefits of GFCIs

GFCI Resource Hub

How Can We Help?

Do you have questions about our GFCIs?