Timer Switch Number | Buttons | Time Outs |
LTB02/DT102 | 1 (top timer button)* | 15m, 30m, 1hr, 2hr |
LTB12/DT112 | 1 (top timer button)* | 2, 4, 8, 12 hours |
LTB60/DT160 | 2 | 10, 20, 30, 60 minutes |
LTB30/DT130 | 3 | 5, 10, 15, 30 minutes |
LTB15/DT115 | 4 (bottom timer button) | 2, 5, 10, 15 minutes |
N/A | 5 – OFF button | N/A |
To select different on times please follow the subsequent steps:
- Press and hold the 1st and 3rd timer buttons to enter Select Timer Mode.
- The current active Timer LED will flash green to indicate the device is in Select Timer Mode.
- Press the button (from the table above) corresponding with the time outs you desire.
- The new Timer button will briefly flash to demonstrate the timer mode chosen.
- Pressing the OFF button will save programming and exit programming mode. The timer will also exit programming mode automatically if no buttons are pressed for 3 minutes.