Loading...

What is a hospital grade receptacle?

All UL Listed attachment plugs, connectors, and receptacles, including hospital grade plugs, connectors, and receptacles, must comply with applicable construction and performance requirements in UL 498, the Standard for Safety for Attachment Plugs and Receptacles. In addition to UL Listing requirements for general use devices, hospital grade plugs, connectors, and receptacles incorporate additional construction features and are subjected to more stringent performance requirements. These include grounding reliability, assembly integrity, and strength and durability tests.

Hospital Grade Extra Heavy-Duty receptacles feature:

  • Single-piece wraparound nickel-plated brass strap
  • Integral ground contacts
  • Extra heavy-duty high-performance brass electrical contacts

Hospital Grade Heavy-Duty receptacles feature:

  • Single-piece heavy-duty wraparound galvanized steel strap
  • Brass ground contacts
  • Heavy-duty copper alloy electrical contacts