Loading...

Leviton Pop-up Floorbox Receptacles

YouTube Video

The video demonstrates how to install Leviton’s PF Series pop‑up floor box receptacles, using model PF-US1 as the example; however, the instructions apply to several models across the PF lineup, including tamper‑resistant, USB‑charging, and GFCI versions in both 15A and 20A. It also covers the QuickPort model for low‑voltage connectors.

Product Overview
  • Leviton pop‑up receptacles remain concealed under a contoured top plate and open with a push button.
  • They provide power access in locations where wall outlets aren’t practical.
  • Available with multiple finish options (brushed nickel, brass, black, bronze).
  • Can be installed in various floor types: wood, tile, laminate, vinyl, concrete, and stone.
  • Units include protective film to prevent damage during construction.

http://leviton.com/popup