Loading...

What products are compatible with the Anywhere Companion?

The DAWDC and DAWSC Anywhere Companions provide wire free control of Decora Smart® Wi-Fi 2nd Gen and DNxxx No-Neutral products.

  • DAWSC provides on and off control
  • DAWDC adds raise lower capabilities

2nd Generation Decora Smart® Wi-Fi products:

  • D26HD - Dimmer
  • D215S - Switch
  • D215P - Plug-in Switch
  • D23LP - Plug-in Dimmer
  • D215R - Tamper Resistant Outlet
  • D2MSD - Motion Sensing Dimmer

Up to three Anywhere Companions can be paired to a Decora Smart Wi-Fi 2nd Gen device

Decora Smart® Wi-Fi No-Neutral products - MLWSB Wi-Fi Bridge Required

  • DN6HD – No-Neutral Dimmer
  • DN15S – No-Neutral Switch
  • MLWSB – Decora Smart Wi-Fi Bridge

Wi-Fi Bridge supports up to 6 Anywhere Companions paired to associated Decora Smart No-Neutral devices.