Electrical Contractor Newsletter | November 2026
Keep the Protection. Lose the Unwanted Trips.
Leviton's HF-rated GFCI receptacles and circuit breakers are designed for compatibility with today's high-efficiency appliances and HVAC equipment, helping contractors reduce nuisance trips and costly callbacks.
Contractors contend with more electronically sophisticated equipment on nearly every residential project. High-efficiency refrigerators, washing machines, induction ranges, heat pumps, air conditioners, and other modern equipment increasingly rely on inverter technology, variable-speed motors, and advanced power electronics to improve performance and energy efficiency. But these technologies can also introduce high-frequency leakage current that creates an unexpected problem: nuisance GFCI trips.
Traditional GFCIs were designed primarily around 60 Hz electrical characteristics. Today’s high-efficiency equipment can produce high-frequency leakage current to ground as part of normal operation. This creates a compatibility challenge for GFCI protection and can lead to unwanted trips. That can mean an unhappy homeowner and, for the electrical contractor, another trip back to the jobsite.
"Nobody wants to get the call that a newly installed appliance or piece of equipment keeps tripping its GFCI," said Adam Hart, Senior Marketing Manager, Residential Products at Leviton. "The contractor may have done everything correctly, yet they're still the one who gets called back to diagnose the problem. High-frequency interoperability helps address that challenge at the GFCI."
Modern Equipment, New Electrical Characteristics
Energy-efficient equipment can often leak current to ground unlike older equipment it replaces.
Variable-speed drives and inverter technology are increasingly common in HVAC systems and other high-efficiency equipment. These technologies can generate leakage current at frequencies much higher than the traditional 60 Hz power supplied to the home.
UL addressed this evolving compatibility issue by updating UL 943 to establish an optional HF rating for Class A GFCIs. HF-rated GFCIs are evaluated for use with loads containing high-frequency leakage from modern power-conversion equipment while continuing to provide Class A ground-fault protection.
Leviton's GFCI branch circuit breakers, when paired with their energy efficient Load Centers, are designed to meet the new requirements for high-frequency interoperability, helping distinguish between high-frequency leakage associated with normal equipment operation and ground-fault conditions that require power to be interrupted.
"The goal is to make GFCIs more accurate," explained Aaron Ard, VP of Product Management at Leviton. "We designed them to be better suited to the electrical characteristics of today's equipment, reducing unnecessary trips while continuing to provide the ground-fault protection contractors and homeowners depend on."
Proper Ground Fault Detection Technology is Important for HVAC Systems
HVAC installations can also cause high current ground leakage that must be properly detected.
NEC Section 210.8(F) expanded GFCI requirements for outdoor outlets, including certain installations supplying air-conditioning and heat-pump equipment. The industry encountered compatibility problems when some inverter-driven and variable-speed HVAC equipment was paired with traditional GFCIs, which led to a temporary exception for listed HVAC equipment. That exception expired September 1, 2026, although contractors must check locally because NEC adoption and amendments vary by jurisdiction.
This makes choosing compatible protection increasingly important.
"For contractors, HVAC is a great example of why this technology matters," Ard said. "You're bringing together increasingly sophisticated high-efficiency equipment and expanded GFCI requirements. The last thing anyone wants is an unnecessary trip shutting down a customer's heating or cooling and generating a callback."
One Solution Across the Home
High-frequency interoperability isn't limited to one application or one type of GFCI.
Leviton offers HF-rated protection across its SmartlockPro GFCI receptacles and GFCI branch circuit breakers, giving contractors solutions for everything from everyday appliance applications to circuits serving higher-current equipment where protection is provided at the panel.
That makes product selection simple: contractors can choose the form of GFCI protection appropriate for the installation while gaining the benefit of high-frequency interoperability.
"Contractors shouldn't have to troubleshoot a newly installed system simply because the protective device and connected equipment don't work well together," Hart concluded. "By designing our GFCI outlets and breakers around the realities of today's electrical loads, we're helping contractors get the job done right the first time and reducing the potential for unnecessary callbacks."
To learn more about Leviton's HF-rated GFCI outlets and branch circuit breakers, visit Leviton.com/HF