Loading...
Docksider Power Pedestal at Yacht Club

What Features Should I look for in a Marina Pedestal?

Selecting the right marina power pedestal is important for ensuring safe, reliable utility access at the dock. Today's pedestals offer much more than electricity and can be customized to meet the specific needs of your marina. When evaluating your options, consider your marina’s location, typical weather conditions, and the utilities your boats require. 


Power: Choose a pedestal with the appropriate receptacle configurations and capacity to support the vessels using your marina.

Lighting: Integrated lighting improves visibility, safety, and navigation along docks during nighttime operation.

Metering: A built-in meter pedestal solution can help track energy usage and simplify tenant billing.

Water Access: Many pedestals include water hookups, providing convenient access for boat cleaning and maintenance.

Customization: Modern pedestals can often be configured with different power options, lighting packages, metering capabilities, and finishes.

Weather Resistance: Marine pedestals are built to withstand moisture, salt spray, UV exposure, and challenging waterfront conditions.

P4104-M-1

Proper outdoor electrical pedestal installation and routine electrical pedestal maintenance can help maximize performance and extend product life. To learn more about Leviton's marine power pedestal solutions, visit Leviton Marine