In industrial environments, cables are often exposed to tension, vibration, and demanding operating conditions. Wire mesh safety grips help protect cables by securely supporting, pulling, or relieving strain on power, control, and communication cabling. Leviton offers a broad portfolio of pulling grips, strain relief grips, and support grips designed specifically for industrial applications.
What Are Wire Mesh Safety Grips and How Do They Work?
How Do Wire Mesh Safety Grips Work?
A wire mesh grip uses a flexible mesh that engages the outside of a cable. As force is applied, the mesh conforms around the cable and transfers load along the gripped section.
The way that force is used depends on the type of grip:
- Pulling grips transmit pulling force to conductors, cable, or rope during installation
- Strain-relief grips connect cable or flexible conduit to an enclosure or equipment and help reduce stress near the connection
- Support grips hold the weight of cable on vertical or sloping runs
Because each category serves a different purpose, grips should be selected for their intended application rather than treated as interchangeable.
How To Select The Right Grip
Selecting the correct wire mesh safety grip involves more than cable size. First, identify the application, such as cable pulling, strain relief, or support. Then verify the cable falls within the specified range, evaluate load requirements and environmental conditions, and choose the appropriate material. Always follow the product specifications and installation instructions to help ensure safe, reliable performance.
Why Use Wire Mesh Safety Grips?
- Wire mesh safety grips can help:
- Protect cables during installation
- Reduce strain on electrical terminations
- Improve cable support and organization
- Extend cable life in demanding industrial environments
- Enhance overall system reliability
These solutions are commonly used in manufacturing facilities, OEM equipment, data centers, wastewater treatment plants, power distribution systems, and other industrial environments where cable protection and support are critical.
Leviton Wire Mesh Safety Grips
Available in a variety of styles, sizes, attachment methods, and cable ranges, Leviton Wire Mesh Safety Grips provide reliable cable support and strain relief for industrial applications. Whether pulling cable, securing equipment connections, or supporting vertical runs, the right grip can help improve installation efficiency and long-term performance.