A portable outlet box is a rugged enclosure used with compatible receptacles, cover plates, cable, and strain relief to create a portable power pendant or stringer for temporary power applications. Whether you're powering tools on a construction site, supporting facility maintenance, or setting up temporary power for an event, portable outlet boxes provide a convenient way to bring power where permanent wiring isn't practical. Designed for temporary power use, they help improve flexibility and efficiency in demanding work environments.
What Are Portable Outlet Boxes and When Should You Use Them?
Common Applications for Portable Outlet Boxes
Construction Sites
- Temporary power for tools and equipment
- Power distribution in unfinished areas
Manufacturing & Maintenance
- Equipment repairs and maintenance projects
- Temporary workstations
Events & Entertainment
- Temporary lighting, audio, and video equipment
- Vendor and concession power
Industrial Environments
- Maintenance shutdowns
- Temporary equipment installations
- Areas where permanent outlets are unavailable
Benefits of Portable Outlet Boxes
Improved Power Access: Bring outlets closer to where power is needed.
Enhanced Durability: Built with durable TPV housing, with cover plate options designed for impact resistance and use in demanding environments.
Greater Flexibility: Available in multiple configurations to meet a variety of temporary power needs, including:
- Single-gang and two-gang designs
- Pendant and feed-thru styles
- Multiple receptacle configurations
- Black and yellow color options
Organized Temporary Power: Provides a dependable alternative to running multiple cords.
When Should You Use a Portable Outlet Box?
A portable outlet box may be the right solution when:
- Multiple outlets are needed in one location
- Temporary power is required for a project or event
- Power requirements change as work progresses
- Equipment is used in commercial or industrial environments
Conclusion
Portable outlet boxes offer a durable and flexible way to provide temporary power where it's needed most. Whether on a construction site, in a manufacturing facility, or at a temporary event, they help deliver safe, reliable, and convenient power access when properly assembled and installed.
To learn more about Leviton's Portable Outlet Boxes and explore available configurations for temporary power applications, visit the Portable Outlet Boxes page