Wallplates are more than a finishing touch. The right wallplate can enhance durability, improve aesthetics, and help ensure a professional-looking installation. When selecting a wallplate, consider these key factors:
Wallplate Buying Guide: Materials, Styles, Applications
Consider the Environment
Think about where the wallplate will be installed. Different environments, from homes and offices to healthcare facilities and industrial spaces, may require different materials, finishes, and levels of durability.
Choose the Right Material
Wallplates are available in a variety of materials, each designed for different applications:
- Stainless Steel for enhanced durability and a professional appearance
- Nylon for impact resistance in demanding applications
- Thermoplastic for everyday commercial and residential installations
Match Your Device Configuration
Before ordering, confirm that the wallplate matches your device setup, including:
- Number of gangs
- Device openings
- Specialty configurations, if required
Consider Wallplate Size
In addition to material and configuration, wallplate size can impact the final look of an installation. Standard wallplates offer a traditional appearance, while oversized wallplates provide additional coverage when needed.
Don’t Forget Aesthetics
Wallplates help complete the look of a space. Choosing the right color, finish, and style can create a clean, polished appearance that complements the overall design.
Find the Right Wallplate
Whether you're completing a new installation, upgrading an existing space, or replacing outdated devices, choosing the right wallplate can make a noticeable difference in both functionality and appearance.