Loading...

Leviton Load Center Overview and Smart Upgrades

Leviton’s load center portfolio is continuously expanding to meet the needs of installers, builders, and homeowners. Today, Leviton offers a robust lineup of indoor indoor load centers, outdoor load centers, meter mains, traditional circuit breakers, smart circuit breakers, and accessories. After-market parts are also available for purchase in the event of lost, stolen, or damaged parts. 

 

Easy to Install

Leviton Load Centers are designed to simplify installation – in tests, electricians can complete installation of the Leviton Load Center up to 25% faster than other panels! With the ability to terminate wires directly at the lugs, electricians can complete rough-in wiring without installing breakers*, saving time until final installation. When it’s time to complete the panel, Leviton’s plug-on breaker design makes installation fast and straightforward.

Built-in flexibility adds even more convenience. Convertible mains allow you to switch from main lug to main breaker in the field without replacing the load center. Plus, with top or bottom feed options and a rotatable interior, the panel easily adapts to your installation at any stage, or to suit different code requirements across various states.

*No wiring for circuit breakers up to 60A

Sleek Design

An all-white enclosure and matching breakers create a cohesive, low-profile look that fits naturally in finished areas like garages, utility rooms, or even multi-family living spaces where visibility matters. For added convenience, an optional windowed cover provides at-a-glance visibility into breaker status, without opening the door.

 

Safe and Easy to Diagnose

Designed with advanced protective features, the Leviton Load Center ensures both reliable operation and faster troubleshooting.

The reset lockout functionality continues to protect, even in the event of internal component failure within an AFCI or GFCI breaker. If critical protection is lost, the breaker will trip and lock out, preventing operation until the issue is addressed.

For everyday use, clear visual indicators make it easy to understand breaker status at a glance. The rocker handle provides distinct “On,” “Off,” and “Tripped” positions, eliminating guesswork. Integrated LED indicators on AFCI and GFCI breakers offer continuous diagnostic visibility, even when the breaker is off or tripped, so you can quickly identify the source of an issue without re-energizing the circuit.

 

Scalable System

Leviton uses a modular, scalable approach to upgrading your Load Center with smart breakers. This forward-thinking approach allows homeowners to:

  • Upgrade breakers to smart one at a time
  • Build a custom system that fits your lifestyle and budget

Leviton offers a cost-effective path to smart energy management by enabling circuit-by-circuit upgrades instead of requiring a full-system investment upfront. This modular approach results in lower material and installation costs.

 

Upgrading a Leviton Load Center to a smart panel can be done in 3 easy steps

  1. An electrician should install the Leviton Whole Home Energy Monitor (LWHEM) in the Leviton Load Center 
  2. Swap Leviton traditional breakers for Leviton smart breakers – prioritize high-current circuits like pool pumps or HVAC to manage energy usage, or upgrade the whole panel at once for total circuit control 
  3. Download the My Leviton App and enroll the Leviton Whole Home Energy Monitor and smart breakers

 

Browse Load Centers here: Indoor Load Centers | Leviton

Explore energy management with smart breakers: Smart Circuit Breakers | Leviton

Build out your entire smart home beyond the load center: https://leviton.com/products/residential/smart-home