In today’s energy-conscious world, lighting control isn’t just about convenience—it’s about smart, sustainable solutions. That’s where Leviton photocells come in. These compact, powerful devices automatically turn outdoor lights on at dusk and off at dawn, delivering seamless illumination and energy savings without the need for manual intervention. Leviton photocells support daylight harvesting and can be used to meet major energy code requirements such as IECC, ASHRAE 90.1, and 2025 California Title 24. By reducing unnecessary lighting usage and optimizing natural light, they help facilities lower energy consumption and comply with modern building standards.
Lighting the Way: Dusk-to-Dawn Efficiency with Leviton Photocells
What is Dusk-to-Dawn Lighting?
Dusk-to-dawn lighting refers to outdoor lighting systems that operate automatically based on ambient light levels. As the sun sets, the lights turn on. As daylight returns, they turn off. This is made possible by photocells, which detect changes in natural light and trigger the lighting system according.
Applications That Shine
Dusk-to-dawn lighting powered by Leviton photocells enhances safety, security, and aesthetics in commercial applications. Whether you're illuminating a parking lot, a warehouse perimeter, or a retail storefront, Leviton ensures your lights are on when they should be—and off when they’re not.
Why Use Leviton Photocells
The Leviton photocells are engineered for reliability, durability, and energy efficiency. Here’s what sets them apart:
- Automatic Operation: No timers or switches—just set it and forget it.
- Energy Savings: Lights only operate when needed, reducing electricity use and utility costs.
- Code Compliance: Supports energy code requirements like IECC, ASHRAE 90.1, and Title 24.
- Versatility: Ideal for parking lots, building exteriors, signage, and pathways.
- Long-Term Reliability: Built to withstand harsh weather and deliver consistent performance.
The Bottom Line
Dusk-to-dawn lighting with Leviton photocells is a simple upgrade with powerful benefits. It’s a smart choice for anyone looking to reduce energy waste, lower maintenance, and improve lighting performance across outdoor spaces.