Thinking about switching things up in the bathroom? Renovations are a hot topic and for good reasons. Designing a small space can be tricky, but with the right updates, even the tiniest bathroom can feel fresh, functional, and relaxing. Whether you’re revamping a powder room or dreaming of double sinks in the master bath, these five tips will help you make the most of your space without breaking the bank.
Budget Bathroom Renovations: 5 Tips for Designing a Small Space
1) Add tile
A small amount of decorative tiles is a simple, cost-effective way to add personality. Since you only need a small amount, it’s budget-friendly and quick to install.
2) Install a pedestal sink
Pedestal sinks free up floor space and make the room feel more open. If you’re short on storage, consider adding floating shelves or over-the-toilet organizers.
3) Play with texture
Bathrooms are the perfect place to experiment with bold prints, wallpaper, or textured accents. Start small with a fun shower curtain or bathmat if you’re not ready to commit.
4) Add a dimming sensor
Lighting can totally change the vibe of a bathroom. Try installing a Leviton Decora Smart Dimmer or a Decora Smart Motion Sensing Dimmer to create a relaxing ambiance while saving energy. These smart devices are easy to install and let you control lighting levels using My Leviton App or voice command perfect for winding down in the evening.
5) Paint or tile it white
White paint or tile is your best friend when it comes to bathroom remodels. White is classic and clean and helps to open up the space. Pair with colorful accessories to keep things from feeling too sterile.